background-waves

6020000000

Product Status| Obsoletei

6020000000

| Series: 602
info
PropertyValue
Current Rating (Continuous) in Amps
6.3
Indicating
No
Current Rating Max (A)
6.3
Holder Family
Panel Mount
Mounting Method
Panel Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Voltage Rating (V)
250

6020000000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
6020000000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.