background-waves

6530000040

Product Status| Obsoletei

6530000040

| Series: 653
info
PropertyValue
Current Rating (Continuous) in Amps
6.3
Indicating
No
Current Rating Max (A)
6.3
Holder Family
PC Mount
Mounting Method
Flush Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Voltage Rating (V)
250

6530000040 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
6530000040Pb-Free

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.