830

83000000005

  • Electrical Characteristics
    • Catalog # 83000000005
    • Ampere Rating (A) 16
    • Fuse Type Cylindrical
    • Partner ECAD Models 83000000005
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount