GDB

GDBAP421Z

  • Electrical Characteristics
    • Catalog # GDBAP421Z
    • Body_Material Thermoplastic
    • Fuse Category Distribution/splicer block
    • Indicating No
    • Max Amps 200
    • Max VAC 600
    • Max VDC 600
    • Mount Method Bolt-In DIN Rail
    • Terminal Material Brass
    • VAC (V) 600
    • VDC (V) 600
    • Obsolete Date 10/17/2022