background-waves

0154007_DRT

Product Status| Activei

0154007_DRT

ACS SMF OMNI-BLOK SB RoHS 7A | Series: 154
info
The RoHS compliant 154 Series OMNI-BLOK® Fuse and Holder Assembly offers a solution for efficient installation and easy replacement of miniature Nano2® surface mount fuses. Offered in a tape and reel package, this fuse and holder combination can be installed on a PC board as an efficient single step. Fuse replacement can be accomplished without exposing the PC board to the detrimental effects of solder heat. The fuse holder unit may be sold as a stand-alone item, shipped in bulk quantity (not pre-packaged in tape and reel cartridges) using part number 155900. Please contact Littelfuse for additional information.
PropertyValue
Indicating
No
Interrupt Amperage 1
50
interrupt Amperage (A) - 2
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
72
interrupt Voltage (V) -2
75
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
I2t
123.83
Resistance (Ω)
0.0105
Maximum AC Voltage (V)
72
For Product Category Type
454
Voltage Rating (V)
75
  • Easy fuse replacement
  • Miniature size
  • Halogen-free and RoHS compliant
  • Very Fast-Acting and Time-Lag options available
  • Holder sized to fit a range of Nano2® type fuses
  • Low fuse temperature rerating
  • Wide range of current rating—Fast-acting: 62 mA to 10 A and Slo-Blo®: 375 mA to 5 A
  • Wide operating temperature range

0154007_DRT Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0154007.DRTACS SMF OMNI-BLOK SB RoHS 7ARoHS9/1/1998NoPdf IconCoC_RoHS9_0154007.DRTPdf IconREACH_SVHC Declaration (Contain)_0154007.DRTContainsYes7/3/2012Pdf IconIPC_0154007.DRT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.