background-waves

154004_DR

Product Status| Activei

154004_DR

ACS SMF OMNI-BLOK VFA RoHS 4A | Series: 154
info
The RoHS compliant 154 Series OMNI-BLOK® Fuse and Holder Assembly offers a solution for efficient installation and easy replacement of miniature Nano2® surface mount fuses. Offered in a tape and reel package, this fuse and holder combination can be installed on a PC board as an efficient single step. Fuse replacement can be accomplished without exposing the PC board to the detrimental effects of solder heat. The fuse holder unit may be sold as a stand-alone item, shipped in bulk quantity (not pre-packaged in tape and reel cartridges) using part number 155900. Please contact Littelfuse for additional information.
PropertyValue
Current Rating (Continuous) in Amps
4
Indicating
No
Interrupt Amperage 1
50
interrupt Amperage (A) - 2
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
Current Rating Max (A)
4
Opening Time
Very Fast-Acting (FF)
I2t
3.152
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.016
Maximum AC Voltage (V)
125
For Product Category Type
451
Voltage Rating (V)
125
  • Easy fuse replacement
  • Miniature size
  • Halogen-free and RoHS compliant
  • Very Fast-Acting and Time-Lag options available
  • Holder sized to fit a range of Nano2® type fuses
  • Low fuse temperature rerating
  • Wide range of current rating—Fast-acting: 62 mA to 10 A and Slo-Blo®: 375 mA to 5 A
  • Wide operating temperature range

154004_DR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0154004.DRACS SMF OMNI-BLOK VFA RoHS 4ARoHS9/1/1998NoPdf IconCoC_RoHS9_0154004.DRPdf IconREACH_SVHC Declaration (Contain)_0154004.DRContainsYesPdf IconIPC_0154004.DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.