154 Series

015401.5

  • Electrical Characteristics
    • Catalog # 015401.5
    • Nominal Melting I2T (A2sec) 0.853
    • Indicating No
    • Nominal Cold Resistance (Ohms) 0.063
    • VAC (V) 125
    • VDC (V) 125
    • Interupt Amperage (A) - 1 50
    • Interupt Amperage (A) - 2 50
    • Interupt Voltage Type AC/DC) - 1 AC
    • Interupt Voltage Type AC/DC) - 2 DC
    • Interupt Voltage (V) -1 125
    • Interupt Voltage (V) -2 125