154 Series

0154.200

  • Electrical Characteristics
    • Catalog # 0154.200
    • Ampere Rating (A) 0.2
    • Fuse Type 453
    • Nominal Melting I2T (A2sec) 0.0089
    • Indicating No
    • Mounting Method Surface Mount
    • Nominal Cold Resistance (Ohms) 0.8372
    • Terminal Material Cu
    • VAC (V) 125
    • VDC (V) 125