354 OMNI-BLOK

354910-GY

  • Electrical Characteristics
    • Catalog # 354910-GY
    • Ampere Rating (A) 30
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 600
    • VDC (V) 600
    • Partner ECAD Models 354910-GY
    • Current Rating (Max) 30
    • Voltage Rating (Max) 600
    • Mount Method Panel Mount