354 OMNI-BLOK

354921-BL

  • Electrical Characteristics
    • Catalog # 354921-BL
    • Ampere Rating (A) 30
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 600
    • VDC (V) 600
    • Partner ECAD Models 354921-BL
    • Current Rating (Max) 30
    • Voltage Rating (Max) 600
    • Mount Method Panel Mount