background-waves

05200006ZXGY

Product Status| Obsoletei
Obsolete Since: | 1/28/2015

05200006ZXGY

ACS OMNI-BLOK 5X20MM SLDR TERM | Series: 520
info
PropertyValue
Mounting Method
PC Mount
For Product Category Type
5x20mm
Current Rating Max (A)
10
Current Rating (Continuous) in Amps
10
Holder Family
Fuse Block
Indicating
No
Maximum AC Voltage (V)
600
Voltage Rating (V)
600

05200006ZXGY Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05200006ZXGYACS OMNI-BLOK 5X20MM SLDR TERM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.