649

64900001039

  • Electrical Characteristics
    • Catalog # 64900001039
    • Ampere Rating (A) 6.3
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 64900001039
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount