656

65600001009

  • Electrical Characteristics
    • Catalog # 65600001009
    • Ampere Rating (A) 10
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 65600001009
    • Current Rating (Max) 10
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount