656

65600201009

  • Electrical Characteristics
    • Catalog # 65600201009
    • Ampere Rating (A) 20
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 500
    • VDC (V) 500
    • Partner ECAD Models 65600201009
    • Current Rating (Max) 20
    • Voltage Rating (Max) 500
    • Mount Method PCB Mount