PTF

0PTF0075P

  • Electrical Characteristics
    • Catalog # 0PTF0075P
    • Ampere Rating (A) 15
    • Fuse Type Cylindrical
    • Indicating No
    • Partner ECAD Models 0PTF0075P
    • Voltage Rating (Max) 125
    • Mount Method PCB Mount