PTF015

0PTF0015P

  • Electrical Characteristics
    • Catalog # 0PTF0015P
    • Ampere Rating (A) 15
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 0PTF0015P
    • Current Rating (Max) 6.3
    • Voltage Rating (Max) 125
    • Mount Method PCB Mount