100

100060

  • Electrical Characteristics
    • Catalog # 100060
    • Ampere Rating (A) 30
    • Fuse Type ATO
    • Indicating No
    • Partner ECAD Models 100060
    • Current Rating (Max) 30
    • Voltage Rating (Max) 500
    • Mount Method PCB Mount