100

100063

  • Electrical Characteristics
    • Catalog # 100063
    • Ampere Rating (A) 20
    • Fuse Type MINI
    • Indicating No
    • Partner ECAD Models 100063
    • Current Rating (Max) 30
    • Voltage Rating (Max) 500
    • Mount Method PCB Mount