background-waves

101002

Product Status| Activei

101002

ACS 3AG FUSE CLIP BRASS/NICKL-PLTD | Series: 101
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Clip
Mounting Method
Rivet/Eyelet Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Voltage Rating (V)
250
Mount Method
Rivet Eyelet Mount

101002 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01010002HACS 3AG FUSE CLIP BRASS/NICKL-PLTDRoHS1/1/1950Pb-Free1/1/1950Yes
01010002ZACS 3AG FUSE CLIP BRASS/NICKL-PLTDRoHS1/1/1950Pb-Free1/1/1950Pdf IconCoC_RoHS10_01010002ZPdf IconREACH_SVHC Declaration_01010002ZDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.