background-waves

111501

Product Status| Activei

111501

ACS 2AG PC MNT FUSE CLIP | Series: 111
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
Fuse Clip
Mounting Method
PC Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
2AG (5x15mm) and 5x20mm
Package Code
V
Voltage Rating (V)
250
Mount Method
PCB Mount

111501 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01110501HACS 2AG PC MNT FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000No
01110501NACS 2AG PC MNT FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000No
01110501ZACS 2AG PC MNT FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000Pdf IconCoC_RoHS10_01110501ZPdf IconREACH_SVHC Declaration_01110501ZDoes Not ContainYesPdf IconIPC_01110501Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.