124

124040

  • Electrical Characteristics
    • Catalog # 124040
    • Ampere Rating (A) 63
    • Fuse Type Cylindrical
    • Indicating No
    • Partner ECAD Models 124040
    • Current Rating (Max) 63
    • Voltage Rating (Max) 1000
    • Mount Method Surface Mount