124

124060

  • Electrical Characteristics
    • Catalog # 124060
    • Ampere Rating (A) 40
    • Fuse Type Cylindrical
    • Indicating No
    • Partner ECAD Models 124060
    • Current Rating (Max) 40
    • Voltage Rating (Max) 1000
    • Mount Method Surface Mount