background-waves

127002

Product Status| Activei

127002

ACS FUSE CLIP 9/16 DIA | Series: 127
info
PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Current Rating Max (A)
30
Holder Family
Fuse Clip
Agency Approvals
250
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
14.25mm (9/16")
Voltage Rating (V)
250
Mount Method
Rivet Eyelet Mount

127002 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01270002HACS FUSE CLIP 9/16 DIARoHS1/1/1949Pb-Free1/1/1949YesPdf IconIPC_127 pdf
01270002ZACS FUSE CLIP 9/16 DIARoHS1/1/1949NoPdf IconCoC_RoHS10_01270002ZPdf IconREACH211_Declaration_01270002ZDoes Not ContainPdf IconIPC_127 pdf

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.