background-waves

129001

Product Status| Obsoletei

129001

ACS FUSE CLIP 13/16 DIA | Series: 129
info
PropertyValue
Current Rating (Continuous) in Amps
60
Indicating
No
Current Rating Max (A)
60
Holder Family
Fuse Clip
Mounting Method
Rivet/Eyelet Mount
Agency Approvals
600
Maximum AC Voltage (V)
600
Fuse Type
Cylindrical
For Product Category Type
20.63mm (13/16")
Package Code
V
Voltage Rating (V)
600
Mount Method
Rivet Eyelet Mount

129001 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01290001HACS FUSE CLIP 13/16 DIARoHS1/1/1949Pb-Free1/1/1949NoPdf IconIPC_129 pdf
01290001ZACS FUSE CLIP 13/16 DIARoHS1/1/1949Pb-Free1/1/1949NoPdf IconIPC_129 pdf

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.