157

0157001.

  • Electrical Characteristics
    • Catalog # 0157001.
    • Ampere Rating (A) 1
    • Indicating No
    • VAC (V) 125
    • VDC (V) 125
    • Partner ECAD Models 0157001.
    • Interupt Amperage (A) - 1 50
    • Interupt Amperage (A) - 2 50
    • Interupt Voltage Type AC/DC) - 1 AC
    • Interupt Voltage Type AC/DC) - 2 DC
    • Interupt Voltage (V) -1 125
    • Interupt Voltage (V) -2 125
    • Current Rating (Max) 1
    • Opening Time Very Fast-Acting (FF)
    • I2t 0.459