157

015706.3

  • Electrical Characteristics
    • Catalog # 015706.3
    • Ampere Rating (A) 6.3
    • Fuse Type 451
    • Nominal Melting I2T (A2sec) 9.17
    • Indicating No
    • Mounting Method Surface Mount
    • Nominal Cold Resistance (Ohms) 0.0098
    • VAC (V) 125
    • VDC (V) 125