160

0160.750

  • Electrical Characteristics
    • Catalog # 0160.750
    • Ampere Rating (A) 0.75
    • Indicating No
    • VAC (V) 250
    • Partner ECAD Models 0160.750
    • Interupt Amperage (A) - 1 50
    • Interupt Voltage Type AC/DC) - 1 AC
    • Interupt Voltage (V) -1 250
    • Current Rating (Max) 0.75
    • Opening Time Slo-Blo/Time Lag (T)/Time Delay
    • I2t 2.25