519

51900001009

  • Electrical Characteristics
    • Catalog # 51900001009
    • Ampere Rating (A) 2.5
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 51900001009
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount