ATO® 155 32V Stackable In-Line Panel-Mount Fuse Holder w/Looped Leads

155020U

  • Electrical Characteristics
    • Catalog # 155020U
    • Mounting Method In-Line
    • Fuse Type Cylindrical
    • Current Rating (Max) 20
    • Voltage Rating (Max) 32