155100

155114A

  • Electrical Characteristics
    • Catalog # 155114A
    • Ampere Rating (A) 20
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 32
    • VDC (V) 32
    • Current Rating (Max) 14
    • Voltage Rating (Max) 32
    • Mount Method In-Line