245

245001

  • Electrical Characteristics
    • Catalog # 245001
    • Ampere Rating (A) 10
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 300
    • VDC (V) 300
    • Current Rating (Max) 10
    • Voltage Rating (Max) 300
    • Mount Method Panel Mount