282

282007

  • Electrical Characteristics
    • Catalog # 282007
    • Ampere Rating (A) 5
    • Fuse Type MICRO
    • Indicating No
    • VAC (V) 125
    • VDC (V) 125
    • Current Rating (Max) 5
    • Voltage Rating (Max) 125
    • Mount Method Panel Mount