background-waves

342848

Product Status| Activei

342848

ACS 3AG FUSEHLDR | Series: 342
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
250
Mount Method
Panel Mount

342848 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03420848HACS 3AG FUSEHLDRRoHS8/11/1976Pb-Free8/11/1976No
03420848HXLACS 3AG FUSEHLDRRoHS8/11/1976Pb-Free8/11/1976Pdf IconCoC_RoHS10_03420848HXLNo
03420848XACS 3AG FUSEHLDRRoHS8/11/1976Pb-Free8/11/1976Pdf IconCoC_RoHS10_03420848XPdf IconREACH211_Declaration_03420848XDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.