344_PMR

344401

  • Electrical Characteristics
    • Catalog # 344401
    • Ampere Rating (A) 20
    • Fuse Type Cylindrical
    • Indicating Yes
    • VAC (V) 7
    • VDC (V) 7
    • Current Rating (Max) 20
    • Voltage Rating (Max) 250
    • Mount Method Panel Mount