345 HV

3450613

  • Electrical Characteristics
    • Catalog # 3450613
    • Ampere Rating (A) 20
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 600
    • VDC (V) 600
    • Partner ECAD Models 3450613
    • Current Rating (Max) 20
    • Voltage Rating (Max) 600
    • Mount Method Panel Mount