345 HV

345101

  • Electrical Characteristics
    • Catalog # 345101
    • Ampere Rating (A) 15
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 600
    • VDC (V) 600
    • Partner ECAD Models 345101
    • Current Rating (Max) 15
    • Voltage Rating (Max) 600
    • Mount Method PCB Mount