background-waves

3452LS8

Product Status| Activei

3452LS8

ACS INTL SHOCK-SAFE 2AG FUSEHLDR | Series: 345_ISF
info
PropertyValue
Current Rating (Continuous) in Amps
10
Fuse Type
Cylindrical
Holder Family
Fuse Holder
Indicating
No
Voltage Rating (V)
250
Current Rating Max (A)
10
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
For Product Category Type
2AG
Package Code
D
Mount Method
Panel Mount

3452LS8 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03452LS8HACS INTL SHOCK-SAFE 2AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006No
03452LS8XACS INTL SHOCK-SAFE 2AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.