background-waves

3453LS1

Product Status| Activei

3453LS1

ACS INTL SHOCK-SAFE 3AG FUSEHLDR | Series: 345_ISF
info
PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
Cylindrical
Holder Family
Fuse Holder
Indicating
No
Voltage Rating (V)
250
Current Rating Max (A)
20
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
H
Mount Method
Panel Mount

3453LS1 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03453LS1HACS INTL SHOCK-SAFE 3AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006Pdf IconCoC_RoHS10_03453LS1HPdf IconREACH201_Declaration_03453LS1HDoes Not ContainNoPdf IconIPC_03453LS1H
03453LS1XACS INTL SHOCK-SAFE 3AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006Pdf IconCoC_RoHS10_03453LS1XNoPdf IconIPC_03453LS1X

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.