345_ISF

3455HS3

  • Electrical Characteristics
    • Catalog # 3455HS3
    • Ampere Rating (A) 20
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 3455HS3
    • Current Rating (Max) 10
    • Voltage Rating (Max) 250
    • Mount Method Panel Mount