345_ISF

3455LS2NP

  • Electrical Characteristics
    • Catalog # 3455LS2NP
    • Ampere Rating (A) 20
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 3455LS2NP
    • Current Rating (Max) 10
    • Voltage Rating (Max) 250
    • Mount Method Panel Mount