background-waves

04820001ZXB

Product Status| Activei

04820001ZXB

ACS ALARM HLDR PCB MNT 1 POLE | Series: 482
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Holder
Mounting Method
PC Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
Telecom
For Product Category Type
Alarm Indicating
Voltage Rating (V)
125
Mount Method
PCB Mount

04820001ZXB Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04820001ZXBACS ALARM HLDR PCB MNT 1 POLERoHS10/27/2006Pb-Free12/23/1997Pdf IconCoC_RoHS10_04820001ZXBPdf IconREACH_SVHC Declaration_04820001ZXBDoes Not ContainNoPdf IconIPC_04820001ZXB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.