482

04820004ZXBF

  • Electrical Characteristics
    • Catalog # 04820004ZXBF
    • Ampere Rating (A) 15
    • Fuse Type Telecom
    • Indicating No
    • VAC (V) 125
    • VDC (V) 125
    • Current Rating (Max) 15
    • Voltage Rating (Max) 125
    • Mount Method PCB Mount