background-waves

04820005ZXP

Product Status| Activei

04820005ZXP

ACS ALARM HLDR PANEL MT 5 POLE | Series: 482
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
Telecom
For Product Category Type
Alarm Indicating
Voltage Rating (V)
125
Mount Method
Panel Mount

04820005ZXP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04820005ZXPACS ALARM HLDR PANEL MT 5 POLERoHS10/27/2006Pb-Free12/23/1997No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.