482

04822001ZXPF

  • Electrical Characteristics
    • Catalog # 04822001ZXPF
    • Ampere Rating (A) 15
    • Fuse Type Telecom
    • Indicating No
    • VAC (V) 125
    • VDC (V) 125
    • Partner ECAD Models 04822001ZXPF
    • Current Rating (Max) 20
    • Voltage Rating (Max) 125
    • Mount Method Panel Mount