576

57600000001

  • Electrical Characteristics
    • Catalog # 57600000001
    • Ampere Rating (A) 6.3
    • Fuse Type MICRO
    • Indicating No
    • VAC (V) 250
    • VDC (V) 250
    • Current Rating (Max) 6.3
    • Voltage Rating (Max) 250
    • Mount Method PCB Mount