LFCD

LFC600602C_HX

  • Electrical Characteristics
    • Catalog # LFC600602C_HX
    • Ampere Rating (A) 60
    • Body_Material Thermoplastic
    • Fuse Category Class CD
    • Fuse Type Class CD
    • Holder Family Fuse Block
    • Indicating No
    • Max Amps 60
    • Max VAC 600
    • Max VDC 600
    • Mount Method Bolt-In DIN Rail
    • UL Class CD
    • VAC (V) 600
    • VDC (V) 600