LFH

LFH250601CID

  • Electrical Characteristics
    • Catalog # LFH250601CID
    • Fuse Category General Purpose
    • Fuse Type Class H/K
    • Indicating No
    • Max Amps 60
    • Mount Method Bolt-In DIN Rail
    • UL Class H
    • VAC (V) 250
    • VDC (V) 250