LFH

LFH251003C

  • Electrical Characteristics
    • Catalog # LFH251003C
    • Ampere Rating (A) 100
    • Fuse Category General Purpose
    • Fuse Type Class H/K
    • Fusible Yes
    • Holder Family Fuse Block
    • Indicating No
    • Max Amps 100
    • Max VAC 250
    • Max VDC 250
    • UL Class H
    • VAC (V) 250
    • VDC (V) 250