LFH

LFH251003CID

  • Electrical Characteristics
    • Catalog # LFH251003CID
    • Fuse Category General Purpose
    • Fuse Type Class H/K
    • Indicating Yes
    • Max Amps 100
    • Mount Method Bolt-In
    • UL Class H
    • VAC (V) 250
    • VDC (V) 250