LFH

LFH254003C

  • Electrical Characteristics
    • Catalog # LFH254003C
    • Fuse Category General Purpose
    • Fuse Type Class H/K
    • Indicating No
    • Max Amps 400
    • Mount Method Bolt-In
    • UL Class H
    • VAC (V) 250
    • VDC (V) 250